Electron. control accessories, EKA 153, Thermometer
084B8561
EKA 153, Thermometer, Packing format: Multi pack, Quantity per packing format: 30
EKA 153, Thermometer, Packing format: Multi pack, Quantity per packing format: 30
Gross weight | 0.058 Kilogram |
Net weight | 0.047 Kilogram |
Volume | 0.147 Liter |
EAN | 5702423292257 |
Gross weight | 0.058 Kilogram |
Net weight | 0.047 Kilogram |
Volume | 0.147 Liter |
EAN | 5702423292257 |
EEE category |
5 small equipment (any external dimension |
Function | Thermometer |
Further information | Temp. Monitoring |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Thermometer |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 153 |
Used for product | EKC Controllers |
EEE category |
5 small equipment (any external dimension |
Function | Thermometer |
Further information | Temp. Monitoring |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Thermometer |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 153 |
Used for product | EKC Controllers |