Electron. control accessories, Cable 6m, EKA displays, S/M-Pack, EKA 163 - 166
084B7299
Cable 6m, EKA displays, S/M-Pack, Used for product: EKA 163 - 166, Packing format: Multi pack, Quantity per packing format: 24
Cable 6m, EKA displays, S/M-Pack, Used for product: EKA 163 - 166, Packing format: Multi pack, Quantity per packing format: 24
Gross weight | 0.156 Kilogram |
Net weight | 0.15 Kilogram |
Volume | 0.428 Liter |
EAN | 5702428402606 |
Gross weight | 0.156 Kilogram |
Net weight | 0.15 Kilogram |
Volume | 0.428 Liter |
EAN | 5702428402606 |
Function | 6m Cable for EKA Displays |
Further information | Used for EKA 163 - 166 |
Identical product | 084B7097 |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | EKA 163 - 166 |
Function | 6m Cable for EKA Displays |
Further information | Used for EKA 163 - 166 |
Identical product | 084B7097 |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | EKA 163 - 166 |