Electron. control accessories, Cable 2m, EKA Displays,I-pack, EKA 163 - 166
084B7179
Cable 2m, EKA Displays,I-pack, Used for product: EKA 163 - 166, Packing format: Industrial pack, Quantity per packing format: 24
Cable 2m, EKA Displays,I-pack, Used for product: EKA 163 - 166, Packing format: Industrial pack, Quantity per packing format: 24
Gross weight | 0.054 Kilogram |
Net weight | 0.053 Kilogram |
Volume | 0.25 Liter |
EAN | 5702428011617 |
Gross weight | 0.054 Kilogram |
Net weight | 0.053 Kilogram |
Volume | 0.25 Liter |
EAN | 5702428011617 |
Function | 2m Cable for EKA Displays |
Further information | Used for EKA 163 - 166 |
Identical product | 084B7298 |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | EKA 163 - 166 |
Function | 2m Cable for EKA Displays |
Further information | Used for EKA 163 - 166 |
Identical product | 084B7298 |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | EKA 163 - 166 |