Electron. control accessories, Cable 3m, EKA Displays , I-pack, EKA 163 - 166
084B7099
Cable 3m, EKA Displays , I-pack, Used for product: EKA 163 - 166, Packing format: Industrial pack, Quantity per packing format: 24
Cable 3m, EKA Displays , I-pack, Used for product: EKA 163 - 166, Packing format: Industrial pack, Quantity per packing format: 24
Gross weight | 0.078 Kilogram |
Net weight | 0.058 Kilogram |
Volume | 0.26 Liter |
EAN | 5702428402620 |
Gross weight | 0.078 Kilogram |
Net weight | 0.058 Kilogram |
Volume | 0.26 Liter |
EAN | 5702428402620 |
Function | 3m Cable for EKA Displays |
Further information | Used for EKA 163 - 166 |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | EKA 163 - 166 |
Function | 3m Cable for EKA Displays |
Further information | Used for EKA 163 - 166 |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | EKA 163 - 166 |