Superheat controller, EKC 315A

084B7085

Analog inputs (AI) [pc]: 2, Frequency [Hz]: 50/60 Hz

Product details

Gross weight 0.34 Kilogram
Net weight 0.32 Kilogram
Volume 0.53 Liter
EAN 5702428079167

 

Analog inputs (AI) [pc] 2 pc
Approval CE
EAC
LLC CDC TYSK
UKCA
China RoHS compliance Out of scope
Data comm. options LON RS 485
Digital inputs (DI) [pc] 1 pc
Frequency [Hz] 50/60 Hz
In scope of WEEE and contain batteries No
Mounting method DIN rail
Packing format Multi pack
Power consumption [VA] 5 VA
Product accessories Electron. control accessories
Product group Electronic valve control
Product Name Description Superheat controller
Quantity per packing format 16 pc
REACH Candidate List substances No
Serviceable No
Supply voltage [V] AC 24 V
Type EKC 315A
Valve output type AKV
ICM (+ICAD)
AKVA

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality