Electron. control accessories, Conn.bag for Compact I-pack, AK-CC55 Compact
084B4189
Conn.bag for Compact I-pack, Used for product: AK-CC55 Compact, Packing format: Industrial pack, Quantity per packing format: 48
Conn.bag for Compact I-pack, Used for product: AK-CC55 Compact, Packing format: Industrial pack, Quantity per packing format: 48
Gross weight | 54 Gram |
Net weight | 50 Gram |
Volume | 0.13 Liter |
EAN | 5702424049478 |
Gross weight | 54 Gram |
Net weight | 50 Gram |
Volume | 0.13 Liter |
EAN | 5702424049478 |
EEE category |
5 small equipment (any external dimension |
Function | CONNECTOR KIT |
Further information | Connectors for Compact |
Identical product | 084B4065 |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Terminal |
Quantity per packing format | 48 pc |
Type | Accessory |
Used for product | AK-CC55 Compact |
EEE category |
5 small equipment (any external dimension |
Function | CONNECTOR KIT |
Further information | Connectors for Compact |
Identical product | 084B4065 |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Terminal |
Quantity per packing format | 48 pc |
Type | Accessory |
Used for product | AK-CC55 Compact |