Electron. control accessories, EKA 206 RS485 Adapter, I-Pack, EKC 22x
084B4188
EKA 206 RS485 Adapter, I-Pack, Used for product: EKC 22x, Packing format: Industrial pack, Quantity per packing format: 30
EKA 206 RS485 Adapter, I-Pack, Used for product: EKC 22x, Packing format: Industrial pack, Quantity per packing format: 30
Gross weight | 33.2 Gram |
Net weight | 17.83 Gram |
EAN | 5715162689462 |
Gross weight | 33.2 Gram |
Net weight | 17.83 Gram |
EAN | 5715162689462 |
Approval |
CE UA UKCA |
Communication type | RS-485 |
EEE category |
5 small equipment (any external dimension |
Function | RS-485 Adapter for Modbus |
Further information | TTL to RS-485 Adapter |
Identical product | 084B4088 |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Power consumption [VA] | 0.1 VA |
Product group | Electron. control accessories |
Product Name Description | Communication module |
Quantity per packing format | 30 pc |
Supply voltage [V] DC | 5 V |
Supply voltage [V] DC | 5 V |
Type | Accessory |
Type designation | EKA 206 |
Used for product | EKC 22x |
Approval |
CE UA UKCA |
Communication type | RS-485 |
EEE category |
5 small equipment (any external dimension |
Function | RS-485 Adapter for Modbus |
Further information | TTL to RS-485 Adapter |
Identical product | 084B4088 |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Power consumption [VA] | 0.1 VA |
Product group | Electron. control accessories |
Product Name Description | Communication module |
Quantity per packing format | 30 pc |
Supply voltage [V] DC | 5 V |
Supply voltage [V] DC | 5 V |
Type | Accessory |
Type designation | EKA 206 |
Used for product | EKC 22x |