Electron. control accessories, EKA 206 RS485 Adapter, S/M-Pack, EKC 22x

084B4088

EKA 206 RS485 Adapter, S/M-Pack, Used for product: EKC 22x, Packing format: Single pack, Quantity per packing format: 60

Product details

Gross weight 37 Gram
Net weight 17.83 Gram
Volume 0.014 Liter
EAN 5715162688977

 

CE evaluated Yes
Communication type RS485
EEE category 5 small equipment (any external dimension < 50 cm)
Function RS-485 Adapter for Modbus
Further information TTL to RS-485 Adapter
Identical product 084B4188
In scope of WEEE Yes
Packing format Single pack
Power consumption [VA] 0.1 VA
Product group Electron. control accessories
Product Name Description Communication module
Quantity per packing format 60 pc
Supply voltage [V] DC 5 V
Type Accessory
Type designation EKA 206
Used for product EKC 22x

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality