AK-OB55 LON
084B4070
Function: Option module, Communication type: LON RS-485, Packing format: Multi pack, Quantity per packing format: 20
Function: Option module, Communication type: LON RS-485, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.05 Kilogram |
Net weight | 0.03 Kilogram |
Volume | 0.255 Liter |
EAN | 5702428549424 |
Gross weight | 0.05 Kilogram |
Net weight | 0.03 Kilogram |
Volume | 0.255 Liter |
EAN | 5702428549424 |
Approval | CE |
China RoHS compliance | Out of scope |
Communication type | LON RS-485 |
EU RoHS compliance | Out of scope |
Function | Option module |
Identical product | 084B4192 |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Communication module |
Quantity per packing format | 20 pc |
Type | AK-OB55 LON |
UK RoHS compliance | Out of scope |
Used for product | AK-CC55 |
Approval | CE |
China RoHS compliance | Out of scope |
Communication type | LON RS-485 |
EU RoHS compliance | Out of scope |
Function | Option module |
Identical product | 084B4192 |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Communication module |
Quantity per packing format | 20 pc |
Type | AK-OB55 LON |
UK RoHS compliance | Out of scope |
Used for product | AK-CC55 |