AMV 110/120 NL 3-point, Supply voltage [V] AC: 24, 24 s/mm, 5 mm, 10 m

082H8086

This product is not available in this store. Please contact your local Customer Service Center.

AMV 110 NL, 24 V, 5 mm, actuator for three point control for AB-QM DN 10-32

Product details

Gross weight 0.664 Kilogram
Net weight 0.6 Kilogram
Volume 0.977 Liter
EAN 5702421561461

 

Approval standard EC EN 60730
Cable length [m] 10 m
China RoHS compliance Out of scope
Compatibility with AB-QM size DN 10-32
Contain batteries No
Control signal type 3-point
Description AMV 110 NL, 24 V, 5 mm, actuator for three point control for AB-QM DN 10-32
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
IP protection class IP42
Product group Gear actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 51f88729-7b35-441f-a536-af09916549d7
SCIP dossier product name AMI/AMV/AME 11-140 (1)
Spindle speed [s/mm] 24 s/mm
Stroke [mm] 5 mm
Supply voltage [V] AC 24 V
Type AMV 110/120 NL 3-point

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality