TWA-Z HF, Supply voltage [V] AC: 24, 2.80 mm, Normally closed, 1.20 m
082F1380
TWA-Z, 24 V, 2.8 mm, Normally Closed thermal actuator, 1,2 m (halogen-free)
TWA-Z, 24 V, 2.8 mm, Normally Closed thermal actuator, 1,2 m (halogen-free)
Gross weight | 0.186 Kilogram |
Net weight | 0.184 Kilogram |
Volume | 0.459 Liter |
EAN | 5702420122106 |
Gross weight | 0.186 Kilogram |
Net weight | 0.184 Kilogram |
Volume | 0.459 Liter |
EAN | 5702420122106 |
Approval standard | EC EN 60730 |
Cable length [m] | 1.2 m |
Compatibility with AB-QM size | DN 10-32 |
Control signal type | On/off and PWM |
De-energized position | Normally closed |
Description | TWA-Z, 24 V, 2.8 mm, Normally Closed thermal actuator, 1,2 m (halogen-free) |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP protection class | IP 41 |
Product group | Thermal actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 74181855-d0a7-446c-aa86-4e8550dffeea |
SCIP dossier product name | "TWA-Z" |
Stroke [mm] | 2.8 mm |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | TWA-Z HF |
Approval standard | EC EN 60730 |
Cable length [m] | 1.2 m |
Compatibility with AB-QM size | DN 10-32 |
Control signal type | On/off and PWM |
De-energized position | Normally closed |
Description | TWA-Z, 24 V, 2.8 mm, Normally Closed thermal actuator, 1,2 m (halogen-free) |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP protection class | IP 41 |
Product group | Thermal actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 74181855-d0a7-446c-aa86-4e8550dffeea |
SCIP dossier product name | "TWA-Z" |
Stroke [mm] | 2.8 mm |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | TWA-Z HF |