ABNM A5 0-10V, LOG, 6.50 mm, Normally closed
082F1166
ABNM A5 LOG, 24 V DC, 6,5 mm, Normally Closed thermal actuator
ABNM A5 LOG, 24 V DC, 6,5 mm, Normally Closed thermal actuator
Gross weight | 0.118 Kg |
Net weight | 0.117 Kg |
Volume | 0.352 Liter |
EAN | 5702420124414 |
Gross weight | 0.118 Kg |
Net weight | 0.117 Kg |
Volume | 0.352 Liter |
EAN | 5702420124414 |
Approval standard |
EC EN 60730 UL 60730 |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control characteristic | LOG |
Control input signal Y [V] | 0 - 10 V |
Control signal type | Modulating |
De-energized position | Normally closed |
Description | ABNM A5 LOG, 24 V DC, 6,5 mm, Normally Closed thermal actuator |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP protection class | IP 54 |
Label product | Yes |
Product group | Thermal actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 77dfd105-89e5-414f-9e67-6f33722f9b98 |
SCIP dossier product name | 082F1166 |
Stroke [mm] | 6.5 mm |
Supply voltage [V] DC | 24 V |
Type | ABNM A5 0-10V |
UK RoHS compliance | Out of scope |
Approval standard |
EC EN 60730 UL 60730 |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control characteristic | LOG |
Control input signal Y [V] | 0 - 10 V |
Control signal type | Modulating |
De-energized position | Normally closed |
Description | ABNM A5 LOG, 24 V DC, 6,5 mm, Normally Closed thermal actuator |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP protection class | IP 54 |
Label product | Yes |
Product group | Thermal actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 77dfd105-89e5-414f-9e67-6f33722f9b98 |
SCIP dossier product name | 082F1166 |
Stroke [mm] | 6.5 mm |
Supply voltage [V] DC | 24 V |
Type | ABNM A5 0-10V |
UK RoHS compliance | Out of scope |