Sensors accessories, Sensor Zone Temperature
080Z2187
Sensor Zone Temperature, Packing format: Single pack, Quantity per packing format: 1
Sensor Zone Temperature, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 0.101 Kilogram |
Net weight | 0.101 Kilogram |
Volume | 0.048 Liter |
EAN | 5702428455053 |
Gross weight | 0.101 Kilogram |
Net weight | 0.101 Kilogram |
Volume | 0.048 Liter |
EAN | 5702428455053 |
Packing format | Single pack |
Product accessories | No |
Product group | Sensors accessories |
Product Name Description | Temperature sensor |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Serviceable | No |
Type | Accessory |
Packing format | Single pack |
Product accessories | No |
Product group | Sensors accessories |
Product Name Description | Temperature sensor |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Serviceable | No |
Type | Accessory |