Accessories, Auxiliary Product, HUMIDITY TRANSDUCER model HO54-060-D1
080Z2167
HUMIDITY TRANSDUCER model HO54-060-D1, Packing format: Single pack, Quantity per packing format: 1
HUMIDITY TRANSDUCER model HO54-060-D1, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 0.269 Kg |
Net weight | 0.268 Kg |
Volume | 1.452 Liter |
EAN | 5702428455503 |
Gross weight | 0.269 Kg |
Net weight | 0.268 Kg |
Volume | 1.452 Liter |
EAN | 5702428455503 |
Packing format | Single pack |
Product group | Accessories, Auxiliary Product |
Product Name Description | Accessory |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | ThirdParty |
Packing format | Single pack |
Product group | Accessories, Auxiliary Product |
Product Name Description | Accessory |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | ThirdParty |