Electron. control accessories, AK-PS 150, Accessory, Power Supply, Power supply
080Z0054
AK-PS 150, Accessory, Power Supply, Used for product: Power supply, Packing format: Single pack, Quantity per packing format: 1
AK-PS 150, Accessory, Power Supply, Used for product: Power supply, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 234 Gram |
Net weight | 184 Gram |
Volume | 0.543 Liter |
EAN | 5702428134385 |
Gross weight | 234 Gram |
Net weight | 184 Gram |
Volume | 0.543 Liter |
EAN | 5702428134385 |
EEE category |
5 small equipment (any external dimension |
Frequency [Hz] | 50/60 Hz |
Function | Power supply, 24V DC, 1.5 Amp |
Further information | Size: 54 x 90mm |
In scope of WEEE | Yes |
Packing format | Single pack |
Product group | Electron. control accessories |
Product Name Description | Power supply |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | Accessory |
Type designation | AK-PS 150 |
Used for product | Power Supply |
EEE category |
5 small equipment (any external dimension |
Frequency [Hz] | 50/60 Hz |
Function | Power supply, 24V DC, 1.5 Amp |
Further information | Size: 54 x 90mm |
In scope of WEEE | Yes |
Packing format | Single pack |
Product group | Electron. control accessories |
Product Name Description | Power supply |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | Accessory |
Type designation | AK-PS 150 |
Used for product | Power Supply |