VL2 PN6 DN50/40 flange

065Z0380

This product is not available in this store. Please contact your local Customer Service Center.

VL2 PN6 DN50/40 flange

Product details

Gross weight 7.2 Kilogram
Net weight 7.07 Kilogram
Volume 11.322 Liter
EAN 5710104009322

 

Application Heating and cooling
Application alternative VSP District heating
Cavitation factor 0.4
Connection types Flange
Contain batteries No
Control ratio 100:1
Description VL2 PN6 DN50/40 flange
Diameter [mm] 50 mm
Differential pressure range [bar] [Max] 4 bar
Flow characteristic Equal percentage
Function Pressure relief
Kvs values [m³/h] 40 m³/h
Leakage through port max. [% Kvs] bubble tight design
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 6 bar
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. dc8625ff-2cb3-483d-a989-a089cd8f8cf5
SCIP dossier product name VL2 PN6 flange
Stroke [mm] 15 mm
Stuffing box sealing material EPDM
Type VL 2
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Brass
Valve stem material Stainless steel

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality