VF 2 PN16 80/100 2-way seated flange

065Z0282

VF 2 PN16 80/100 2-way seated flange

Product details

Gross weight 22 Kilogram
Net weight 22 Kilogram
Volume 85.2 Liter
EAN 5702421560198

 

Application Heating and cooling
Application alternative VSP District heating
Cavitation factor 0.4
China RoHS compliance Out of scope
Connection types Flange
Control ratio 100:1
Description VF 2 PN16 80/100 2-way seated flange
Diameter [mm] 80 mm
Differential pressure range [bar] [Max] 2.5 bar
EU RoHS compliance Out of scope
Flow characteristic Equal percentage
Function Pressure relief
In scope of WEEE and contain batteries No
Kvs values [m³/h] 100 m³/h
Leakage through port max. [% Kvs] bubble tight design
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure nominal [bar] 16 bar
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4faa3ae1-f1b1-4990-998a-23bd0bd83fc9
Stroke [mm] 20 mm
Stuffing box sealing material EPDM
Type VF 2
UK RoHS compliance Out of scope
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Brass
Valve stem material Stainless steel

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality