Switches accessories, Sensor Pocket

060L433066

Sensor Pocket, Packing format: Multi pack, Quantity per packing format: 10

Product details

Gross weight 0.112 Kilogram
Net weight 0.111 Kilogram
Volume 0.132 Liter
EAN 5702428439565

 

Ext. sensor pocket Ø [mm] 15 mm
In scope of WEEE and contain batteries No
Int. sensor pocket Ø [mm] 13.5 mm
Packing format Multi pack
Parts included Gasket set
Pressure inlet conn. size [in] 1/2
Pressure inlet conn. std. ISO 228-1
Pressure inlet conn. type G
Pressure inlet Internal/Extern External
Product group Switches accessories
Product Name Description Sensor pocket
Quantity per packing format 10 pc
REACH Candidate List substances No
Sensor pocket conn. length[mm] 22 mm
Sensor pocket length min. [in] 4 3/8 in
Sensor pocket length min. [mm] 110 mm
Sensor pocket material Brass
Type Accessory
Type designation Sensor pocket
Used for product CAS
KPS
MBC
RT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality