Switches accessories, Top Plate For KP Dual
060-109866
Top Plate For KP Dual, Packing format: Multi pack, Quantity per packing format: 10
Top Plate For KP Dual, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 0.016 Kilogram |
Net weight | 0.014 Kilogram |
Volume | 0.099 Liter |
EAN | 5702428017640 |
Gross weight | 0.016 Kilogram |
Net weight | 0.014 Kilogram |
Volume | 0.099 Liter |
EAN | 5702428017640 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Switches accessories |
Product Name Description | Top cover |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Top cover |
Used for product | KP dual |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Switches accessories |
Product Name Description | Top cover |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Top cover |
Used for product | KP dual |