Switches accessories, Damping Device

060-104866

Damping Device, Packing format: Multi pack, Quantity per packing format: 20

Product details

Gross weight 0.001 Kilogram
Net weight 0.049 Kilogram
Volume 0.011 Liter
EAN 5702428017565

 

In scope of WEEE and contain batteries No
Packing format Multi pack
Pressure inlet conn. size [in] 1/4 in
Pressure inlet conn. type Flare
Product group Switches accessories
Product Name Description Damping device
Quantity per packing format 20 pc
REACH Candidate List substances No
Type Accessory
Type designation Damping device
Used for product KP
Used for product comments Ø 0.3 mm hole

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality