Switches accessories, Capillary Tube

060-016866

Capillary Tube, Packing format: Multi pack, Quantity per packing format: 40

Product details

Gross weight 0.104 Kilogram
Net weight 0.099 Kilogram
Volume 0.374 Liter
EAN 5702428130318

 

Capillary tube length [in] 59 in
Capillary tube length [mm] 1500 mm
Capillary tube material Steel
Connection notes 20 mm tube "tail"
In scope of WEEE and contain batteries No
Packing format Multi pack
Parts included 2x washer Cu
Pressure inlet conn. size [in] 1/4 in
Pressure inlet conn. type Flare
Pressure inlet Internal/Extern Internal
Product group Switches accessories
Product Name Description Capillary tube
Quantity per packing format 40 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Accessory
Type designation Capillary tube
Used for product KP
MP
RT
Used for product comments Not for R717

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality