Switches accessories, Capillary Tube
060-008266
Capillary Tube, Packing format: Multi pack, Quantity per packing format: 40
Capillary Tube, Packing format: Multi pack, Quantity per packing format: 40
Gross weight | 0.104 Kilogram |
Net weight | 0.036 Kilogram |
Volume | 0.379 Liter |
EAN | 5702428365215 |
Gross weight | 0.104 Kilogram |
Net weight | 0.036 Kilogram |
Volume | 0.379 Liter |
EAN | 5702428365215 |
Capillary tube length [in] | 39 in |
Capillary tube length [mm] | 1000 mm |
Capillary tube material | Steel |
Connection notes |
25 mm tube "tail" Bi flow |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 1x washer Al. |
Pressure inlet conn. size [mm] | 10 x 0.75 |
Pressure inlet conn. type | M |
Pressure inlet Internal/Extern | Internal |
Pressure outlet conn. size[in] | 3/8 |
Pressure outlet conn. standard | ISO 228-1 |
Pressure outlet conn. type | G |
Product group | Switches accessories |
Product Name Description | Capillary tube |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Capillary tube |
Used for product |
CAS KPS MBC RT |
Used for product comments | For R717 |
Capillary tube length [in] | 39 in |
Capillary tube length [mm] | 1000 mm |
Capillary tube material | Steel |
Connection notes |
25 mm tube "tail" Bi flow |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 1x washer Al. |
Pressure inlet conn. size [mm] | 10 x 0.75 |
Pressure inlet conn. type | M |
Pressure inlet Internal/Extern | Internal |
Pressure outlet conn. size[in] | 3/8 |
Pressure outlet conn. standard | ISO 228-1 |
Pressure outlet conn. type | G |
Product group | Switches accessories |
Product Name Description | Capillary tube |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Capillary tube |
Used for product |
CAS KPS MBC RT |
Used for product comments | For R717 |