Electric expansion valve, EVRP 2
032F4026
Function: NC, Inlet connection type: Solder, ODM, Outlet connection type: Solder, ODM
Function: NC, Inlet connection type: Solder, ODM, Outlet connection type: Solder, ODM
Gross weight | 0.356 Kilogram |
Net weight | 0.288 Kilogram |
Volume | 1.11 Liter |
EAN | 5702422148401 |
Gross weight | 0.356 Kilogram |
Net weight | 0.288 Kilogram |
Volume | 1.11 Liter |
EAN | 5702422148401 |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - Coil dependend |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Yes exceed limitations |
Coil | No |
Cv value [gal/min] | 0.144 gal/min |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Function | NC |
Identical product | 032F4027 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODM |
Inlet size [in] | 5/8 in |
Kv value [m³/h] | 0.125 m³/h |
Lubricants compatibility |
AB MO PAG PAO POE PVE |
Manual operation option | No |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 500 psig |
MaxOPD[bar] 10W AC | 21 bar |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0 bar |
MOPD[bar/psi] | Liquid |
Orifice size [mm] | 2 mm |
Outlet connection type | Solder, ODM |
Outlet size [in] | 5/8 in |
Packing format | Multi pack |
Product accessories | No |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 18 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22/R407C R23 R404A/R507A R407A R410A |
SCIP dossier no. | d20fef86-9125-42d0-8579-71e1f708fb89 |
Serviceable | No |
Type | EVRP 2 |
Type designation | Pulsating liquid injection |
UK RoHS compliance | Out of scope |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - Coil dependend |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Yes exceed limitations |
Coil | No |
Cv value [gal/min] | 0.144 gal/min |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Function | NC |
Identical product | 032F4027 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODM |
Inlet size [in] | 5/8 in |
Kv value [m³/h] | 0.125 m³/h |
Lubricants compatibility |
AB MO PAG PAO POE PVE |
Manual operation option | No |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 500 psig |
MaxOPD[bar] 10W AC | 21 bar |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0 bar |
MOPD[bar/psi] | Liquid |
Orifice size [mm] | 2 mm |
Outlet connection type | Solder, ODM |
Outlet size [in] | 5/8 in |
Packing format | Multi pack |
Product accessories | No |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 18 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22/R407C R23 R404A/R507A R407A R410A |
SCIP dossier no. | d20fef86-9125-42d0-8579-71e1f708fb89 |
Serviceable | No |
Type | EVRP 2 |
Type designation | Pulsating liquid injection |
UK RoHS compliance | Out of scope |