Solenoid valve, EVRA 3
032F3120
Solenoid valve, Product Type: EVRA 3, Function: NC, Inlet connection type: Flange, Outlet connection type: Flange
Solenoid valve, Product Type: EVRA 3, Function: NC, Inlet connection type: Flange, Outlet connection type: Flange
Gross weight | 0.903 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 1.147 Liter |
EAN | 5702428675017 |
Gross weight | 0.903 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 1.147 Liter |
EAN | 5702428675017 |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - 80 °C |
Ambient temperature range [°F] [max] | 175 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
C UL US LISTED EAC LLC CDC TYSK |
Body material | Free-cutting steel |
China RoHS compliance | Out of scope |
Coil | No |
Cv value [gal/min] | 0.27 gal/min |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flange |
Kv value [m³/h] | 0.23 m³/h |
Manual operation option | No |
Max. Working Pressure [bar] | 42 bar |
Max. Working Pressure [psig] | 610 psig |
MaxOPD[bar] 10W AC | 21 bar |
MaxOPD[bar] 12W AC | 25 bar |
MaxOPD[bar] 20W DC | 14 bar |
MaxOPD[psi] 14W AC | 300 psi |
Medium temp. range note | Defrost max 130°C/265°F |
Medium temperature range [°C] [max] | 105 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0.2 bar |
MinODP [psi] | 2.9 psi |
Orifice size [mm] | 3 mm |
Outlet connection type | Flange |
Packing format | Multi pack |
Parts Program name | EVRA / EVRAT |
Product accessories |
Flanges Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 12 pc |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A |
Serviceable | Solenoid valve spare parts |
Type | EVRA 3 |
Type designation | Solenoid valve |
UK RoHS compliance | Out of scope |
Valve operation | Direct |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - 80 °C |
Ambient temperature range [°F] [max] | 175 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
C UL US LISTED EAC LLC CDC TYSK |
Body material | Free-cutting steel |
China RoHS compliance | Out of scope |
Coil | No |
Cv value [gal/min] | 0.27 gal/min |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flange |
Kv value [m³/h] | 0.23 m³/h |
Manual operation option | No |
Max. Working Pressure [bar] | 42 bar |
Max. Working Pressure [psig] | 610 psig |
MaxOPD[bar] 10W AC | 21 bar |
MaxOPD[bar] 12W AC | 25 bar |
MaxOPD[bar] 20W DC | 14 bar |
MaxOPD[psi] 14W AC | 300 psi |
Medium temp. range note | Defrost max 130°C/265°F |
Medium temperature range [°C] [max] | 105 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0.2 bar |
MinODP [psi] | 2.9 psi |
Orifice size [mm] | 3 mm |
Outlet connection type | Flange |
Packing format | Multi pack |
Parts Program name | EVRA / EVRAT |
Product accessories |
Flanges Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 12 pc |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A |
Serviceable | Solenoid valve spare parts |
Type | EVRA 3 |
Type designation | Solenoid valve |
UK RoHS compliance | Out of scope |
Valve operation | Direct |