Spare part, EVR 22; EVR 20, Service kit a.c.
032F0182
Product Type: Spare part, Used for product: EVR 22; EVR 20, Type designation: Service kit a.c., Repair kit
Product Type: Spare part, Used for product: EVR 22; EVR 20, Type designation: Service kit a.c., Repair kit
Gross weight | 0.578 Kilogram |
Net weight | 0.445 Kilogram |
Volume | 0.989 Liter |
EAN | 5702422032762 |
Gross weight | 0.578 Kilogram |
Net weight | 0.445 Kilogram |
Volume | 0.989 Liter |
EAN | 5702422032762 |
China RoHS compliance | Out of scope |
Direction | None |
EU RoHS compliance | Out of scope |
Function | NO |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid valves spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Service kit a.c. |
UK RoHS compliance | Out of scope |
Used for product |
EVR 20 EVR 22 |
China RoHS compliance | Out of scope |
Direction | None |
EU RoHS compliance | Out of scope |
Function | NO |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid valves spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Service kit a.c. |
UK RoHS compliance | Out of scope |
Used for product |
EVR 20 EVR 22 |