Flange set, Flange, 50 mm, Butt weld
027N3037
Connection standard: ASME B 36.10M SCHEDULE 40, Material Spec.: Steel, Used for product: PML 40; PMLX 40; PMFH 200; PMFL 200; PM 40
Connection standard: ASME B 36.10M SCHEDULE 40, Material Spec.: Steel, Used for product: PML 40; PMLX 40; PMFH 200; PMFL 200; PM 40
Gross weight | 2.128 Kilogram |
Net weight | 2.092 Kilogram |
Volume | 1.124 Liter |
EAN | 5702428196796 |
Gross weight | 2.128 Kilogram |
Net weight | 2.092 Kilogram |
Volume | 1.124 Liter |
EAN | 5702428196796 |
Connection size [in] | 2 in |
Connection size [mm] | 50 mm |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Connection type | Butt weld |
Flange design | Tongue |
Flange form | Square |
Flange version | 11.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
PM 40 PMFH 200 PMFL 200 PML 40 PMLX 40 |
Connection size [in] | 2 in |
Connection size [mm] | 50 mm |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Connection type | Butt weld |
Flange design | Tongue |
Flange form | Square |
Flange version | 11.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
PM 40 PMFH 200 PMFL 200 PML 40 PMLX 40 |