Valve station, ICF 50-4-90, 50 mm, Connection standard: EN 10220

027L3253

Connection size [mm]: 50, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

Product details

Gross weight 42 Kilogram
Net weight 26.9 Kilogram
Volume 211.2 Liter
EAN 5715162283929

 

Approval C UL US LISTED
CE
EAC
TÜV
UKCA
Body material Steel
China RoHS compliance Out of scope
Connection material Steel
Connection size [in] 2 in
Connection size [mm] 50 mm
Connection standard EN 10220
Connection type Butt weld
Defrost port connection size 33 X 1.5
Defrost port connection type M
Defrost port placement P2-P4
Defrost port quantity [pc] 2 pc
Direction Straightway
Equipment Cap/2 x Lifting hooks
EU RoHS compliance Out of scope
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
In scope of WEEE and contain batteries No
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Module 1 Stop valve
Module 1 type SVA-S 50
Module 2 FIA 50 filter
Module 2 type 150M-PLEATED
Module 3 Control valve
Module 3 type ICS 50-32
Module 4 Stop valve
Module 4 type SVA-S 50
Packing format Single pack
PED category II
Product accessories ICF accessories
Product description Control Solution
Product group Multifunction valves
Product Name Description Valve station
Quantity per packing format 1 pc
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R507A
R717
R744
Serviceable ICF spare parts
Side port connection size [in] 3/8 in
Side port connection type G
Side port placement P1-P3
Side port quantity [pc] 2 pc
Surface coating Zn (TLP)
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 248 °F
Temperature range [°F] [min] -76 °F
Type ICF 50-4-90
Type code ICF ICF-50-4-50DSXF5I3SXXXXX2XXX
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality