2-step solenoid valve, ICLX 100, 100.0 mm, Butt weld
027H7147
Description: 2-step solenoid valve, 2-step solenoid valve, Kv value [m³/h]: 151.000
Description: 2-step solenoid valve, 2-step solenoid valve, Kv value [m³/h]: 151.000
Gross weight | 61.9 Kilogram |
Net weight | 53.16 Kilogram |
Volume | 99.066 Liter |
EAN | 5702428483001 |
Gross weight | 61.9 Kilogram |
Net weight | 53.16 Kilogram |
Volume | 99.066 Liter |
EAN | 5702428483001 |
Actuator system | 2 EVM pilot sol valve module |
Approval |
EAC LLC CDC TYSK TÜV UL |
Body material | Steel |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Comments | COILS NOT INCLUDED |
Connection material | Steel |
Connection standard | EN 10220 |
Cv value [gal/min] | 175 gal/min |
Description | 2-step solenoid valve |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Ext pilot pressure connection | Weld nipple (P2 Port) |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 4 in |
Inlet connection size [mm] | 100 mm |
Inlet connection type | Butt weld |
Kv value [m³/h] | 151 m³/h |
Manual operation option | Manual open spindle |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Opening configuration |
1-step (optional setting) 2-step (default) |
Outlet connection size [in] | 4 in |
Outlet connection size [mm] | 100 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Parts Program name | ICLX |
PED category | III |
Product accessories | ICM / ICS / ICLX accessories |
Product description | Solenoid valve |
Product group | Solenoid valves |
Product Name Description | 2-step solenoid valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R507A R1234yf R1234ze(E) R125 R152a R227ea R236fa R245fa R290 R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A R170 R452C R600 R600a |
Serviceable | ICM / ICS / ICLX spare parts |
Step 1 opening degree (~) [%] | 10 % |
Step 2 initialization |
Delta p |
Surface coating | Zn (TLP) |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type | ICLX 100 |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
Valve operation | Solenoid operated |
Valve version | Standard version |
Actuator system | 2 EVM pilot sol valve module |
Approval |
EAC LLC CDC TYSK TÜV UL |
Body material | Steel |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Comments | COILS NOT INCLUDED |
Connection material | Steel |
Connection standard | EN 10220 |
Cv value [gal/min] | 175 gal/min |
Description | 2-step solenoid valve |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Ext pilot pressure connection | Weld nipple (P2 Port) |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 4 in |
Inlet connection size [mm] | 100 mm |
Inlet connection type | Butt weld |
Kv value [m³/h] | 151 m³/h |
Manual operation option | Manual open spindle |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Opening configuration |
1-step (optional setting) 2-step (default) |
Outlet connection size [in] | 4 in |
Outlet connection size [mm] | 100 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Parts Program name | ICLX |
PED category | III |
Product accessories | ICM / ICS / ICLX accessories |
Product description | Solenoid valve |
Product group | Solenoid valves |
Product Name Description | 2-step solenoid valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R507A R1234yf R1234ze(E) R125 R152a R227ea R236fa R245fa R290 R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A R170 R452C R600 R600a |
Serviceable | ICM / ICS / ICLX spare parts |
Step 1 opening degree (~) [%] | 10 % |
Step 2 initialization |
Delta p |
Surface coating | Zn (TLP) |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type | ICLX 100 |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
Valve operation | Solenoid operated |
Valve version | Standard version |