Motor operated valve, ICM 25-B, Steel

027H2001

Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 12.000

Product details

Gross weight 3.504 Kilogram
Net weight 3.151 Kilogram
Volume 8.68 Liter
EAN 5702428237178

 

Actuator system ICAD motor, magnet coupling
Approval EAC
LLC CDC EURO-TYSK
UL
Body material Steel
Brand ICV Flexline
Connection material Steel
Connection standard EN 10220
Cv value [gal/min] 13.92 gal/min
Direction Straightway
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
In scope of WEEE and contain batteries No
Inlet connection size [in] 1 in
Inlet connection size [mm] 25 mm
Inlet connection type Butt weld
Kv value [m³/h] 12 m³/h
Lubricants compatibility Oilfree applications
Manual operation option Via ICAD setting
Via Multifunction tool
Max. Working Pressure [bar] 65 bar
Max. Working Pressure [psig] 943 psig
MaxOPD [bar] 52 bar
MaxOPD [psig] 702 psig
Oil free refrigerants R1234ze(E)
R134a
Open/close time [s] 7 s
Outlet connection size [in] 1 in
Outlet connection size [mm] 25 mm
Outlet connection type Butt weld
Packing format Single pack
Parts Program name ICM
PED category Art. 3, par. 3
Product accessories ICAD accessories
ICM / ICS / ICLX accessories
Product description Motor operated valve
Product group Press. and temp. regul. valves
Product Name Description Motor operated valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R1234ze(E)
R507A
R1234yf
R125
R227ea
R236fa
R245fa
R32
R407H
R417A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R513A
R513B
R515A
R515B
R516A
Serviceable ICM / ICS / ICLX spare parts
Surface coating Zn (TLP)
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 248 °F
Temperature range [°F] [min] -76 °F
Top cover Actuator
Type ICM 25-B
UL approval file name REFRIGERANT VALVE 53R0
Valve operation Motor operated
Valve version Standard version

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality