Inspection kit, Inspection kit
027F3079
Type designation: Inspection kit, Used for product: PM 3-65; PM, PML, PMLX, MRV, size 65
Type designation: Inspection kit, Used for product: PM 3-65; PM, PML, PMLX, MRV, size 65
Gross weight | 0.11 Kilogram |
Net weight | 0.082 Kilogram |
Volume | 0.608 Liter |
EAN | 5702428470308 |
Gross weight | 0.11 Kilogram |
Net weight | 0.082 Kilogram |
Volume | 0.608 Liter |
EAN | 5702428470308 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Inspection kit |
Type designation | Inspection kit |
UK RoHS compliance | Out of scope |
Used for product |
PM 3-65 PM, PML, PMLX, MRV, size 65 |
Used for product comments | Both cone types |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Inspection kit |
Type designation | Inspection kit |
UK RoHS compliance | Out of scope |
Used for product |
PM 3-65 PM, PML, PMLX, MRV, size 65 |
Used for product comments | Both cone types |