Filter drier, shell, DCR

023U7286

Core Size code: 48 cu.in., Connection material: Copper, Connection Solder size [in]: 1 3/8 in, Connection Solder size [mm]: 35.00

Product details

Gross weight 5.312 Kilogram
Net weight 5.312 Kilogram
Volume 14.222 Liter
EAN 5702428202459

 

Approval CE
CSA
UL
UKCA
Body material Steel
Braket No
Brand ELIMINATOR
China RoHS compliance Yes exceed limitations
Connection material Copper
Connection Solder size [in] 1 3/8 in
Connection Solder size [mm] 35 mm
Connection type Solder, ODF
Core Size code 48 cu.in.
Cover Blank
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
Flow direction indicator Label printed 1-way arrow
Fluid Group 2
In scope of WEEE and contain batteries No
Liq Cap [Kw] R1234ze: 182.0
R134a: 205.0
R404A: 144.2
R407C: 210.1
R410A: 213.3
R452A: 146.0
R507: 139.8
Liq Cap [TR] R1234ze: 51.8
R134a: 58.3
R404A: 41.0
R407C: 59.7
R410A: 60.7
R452A: 41.5
R507: 39.8
LiqCap Cond (ARI 710-2009)[SI] Delta p=0.07bar
tliq= 30°C
tvap=-15°C
LiqCapCond (ARI 710-2009)[IMP] Delta p=1psi
tliq= 86°F
tvap=5°F
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 46 bar
Max. Working Pressure [psig] 667 psig
Net volume [foz US] 50.44 Fluid Ounce US
Net volume [l] 1.492 L
Number of cores 1
Oil free refrigerants R134a
R513A
R515A
Packing format Single pack
Parts included 1 cov
2 felt gaskets
8 Bolts
Parts Program name DCR
PED category I
Product accessories DCR accessories
Product description Refrigerant Filter Drier
Product group Filter driers
Product Name Description Filter drier, shell
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R1234ze(E)
R125
R134a
R22/R407C
R23
R404A
R407A
R407F
R410A
R438A
R448A
R449A
R449B
R450A
R452A
R507A
R513A
Serviceable DCR spare parts
Shell volume [foz US] 65.76 Fluid Ounce US
Shell volume [l] 1.94 L
Temperature range [°C] [max] 70 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 160 °F
Temperature range [°F] [min] -40 °F
Type DCR
Type designation DCR 04811s
UK RoHS compliance Out of scope
UL approval file name SA6398
UL approved refrigerants R125
R134a
R22
R23
R404A
R407A
R407C
R407F
R410A
R438A
R448A
R449A
R449B
R450A
R452A
R507A
R513A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality