Solenoid coil, BV230A, Cable, 1.5 m, Supply voltage [V] AC: 230, Multi pack

018Z6128

Electrical connection: Cable, Supply voltage [V] AC: 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP65

Product details

Gross weight 0.442 Kilogram
Net weight 0.385 Kilogram
Volume 1.993 Liter
EAN 5715162718094

 

Actuator size 13.5 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 120 °F
Ambient temperature range [°F] [min] -40 °F
Approval ATEX - Cat. 3 - Zone 2
LLC CDC TYSK
Cable length [in] 60 in
Cable length [m] 1.5 m
Coil connection Cable
Coil fastening Finger screw
Colour Black
Compliance EN 60079-0
EN 60079-7
Conductor area [mm2] 3 x 0.75 mm2
Contain batteries No
Electrical connection Cable
Electrical connection standard ATEX 94/9/EF ZONE 2
Electrical connector 3 core cable
Enclosure rating IP IP65
EX Sales text -40C<ta<+50C
II 3G Ex ec IIB T4 Gc
Frequency [Hz] 50 Hz
Packing format Multi pack
Power consumption [W] 11 W
Product accessories Solenoid coil accessories
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 20 pc
Rel. Humidity [% RH] [max] 100 %
Rel. Humidity [% RH] [min] 0 %
Serviceable No
Supply voltage [V] AC 230 V
Type BV230A
Type designation BV230A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality