SGP 10s I, Sight glass, solder, ODF, 10.00 mm, solder, ODF, 10.00 mm
014L0041
Inlet connection type: solder, ODF, Inlet size [mm]: 10.00, Outlet connection type: solder, ODF, Outlet size [mm]: 10.00
Inlet connection type: solder, ODF, Inlet size [mm]: 10.00, Outlet connection type: solder, ODF, Outlet size [mm]: 10.00
Gross weight | 0.11 Kilogram |
Net weight | 0.095 Kilogram |
Volume | 0.126 Liter |
EAN | 5702428838795 |
Gross weight | 0.11 Kilogram |
Net weight | 0.095 Kilogram |
Volume | 0.126 Liter |
EAN | 5702428838795 |
Approval |
C UL US LISTED EAC |
Approval file name | REF. LIQUID INDICATOR 76H4 |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Green: max moist con@25 °C |
R22: 150 ppm R290: 25 ppm R600: 10 ppm R600a: 11 ppm |
Green: max moist con@43 °C |
R22: 250 ppm R290: 50 ppm R600: 28 ppm R600a: 30 ppm |
Ignition source assessment | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 10 mm |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Moisture indicator | I indicator |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 10 mm |
Packing format | Multi pack |
Product accessories | No |
Product group | Sight glasses |
Product Name Description | Sight glass |
Quantity per packing format | 25 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) |
Refrigerants |
R22 R290 R600 R600a |
SCIP dossier no. | 323c7b85-ff73-43cd-8fce-a44eabbf5297 |
Serviceable | No |
Temperature range [°C] [max] | 80 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 175 °F |
Temperature range [°F] [min] | -58 °F |
Type | SGP 10s I |
UK RoHS compliance | Out of scope |
UL approval file name | REF. LIQUID INDICATOR 76H4 |
UL approved refrigerants | R22 |
Yellow: min moist con@25 °C |
R22: 300 ppm R290: 50 ppm R600: 20 ppm R600a: 22 ppm |
Yellow: min moist con@43 °C |
R22: 500 ppm R290: 100 ppm R600: 55 ppm R600a: 60 ppm |
Approval |
C UL US LISTED EAC |
Approval file name | REF. LIQUID INDICATOR 76H4 |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Green: max moist con@25 °C |
R22: 150 ppm R290: 25 ppm R600: 10 ppm R600a: 11 ppm |
Green: max moist con@43 °C |
R22: 250 ppm R290: 50 ppm R600: 28 ppm R600a: 30 ppm |
Ignition source assessment | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 10 mm |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Moisture indicator | I indicator |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 10 mm |
Packing format | Multi pack |
Product accessories | No |
Product group | Sight glasses |
Product Name Description | Sight glass |
Quantity per packing format | 25 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) |
Refrigerants |
R22 R290 R600 R600a |
SCIP dossier no. | 323c7b85-ff73-43cd-8fce-a44eabbf5297 |
Serviceable | No |
Temperature range [°C] [max] | 80 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 175 °F |
Temperature range [°F] [min] | -58 °F |
Type | SGP 10s I |
UK RoHS compliance | Out of scope |
UL approval file name | REF. LIQUID INDICATOR 76H4 |
UL approved refrigerants | R22 |
Yellow: min moist con@25 °C |
R22: 300 ppm R290: 50 ppm R600: 20 ppm R600a: 22 ppm |
Yellow: min moist con@43 °C |
R22: 500 ppm R290: 100 ppm R600: 55 ppm R600a: 60 ppm |