Shut-off valve, SVA-HL 80
148B6529
Inlet connection size [mm]: 80.0, Outlet connection size [mm]: 80.0, Max. Working Pressure [bar]: 52.0, Direction: Angleway
Inlet connection size [mm]: 80.0, Outlet connection size [mm]: 80.0, Max. Working Pressure [bar]: 52.0, Direction: Angleway
Gross weight | 11.241 Kilogram |
Net weight | 11.24 Kilogram |
Volume | 23.226 Liter |
EAN | 5702428894098 |
Gross weight | 11.241 Kilogram |
Net weight | 11.24 Kilogram |
Volume | 23.226 Liter |
EAN | 5702428894098 |
China RoHS compliance | Out of scope |
Colour Paint | Black |
Connection standard | JIS |
Direction | Angleway |
Equipment | Cap |
EU RoHS compliance | Out of scope |
Fluid Group |
1 2 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 3 in |
Inlet connection size [mm] | 80 mm |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Outlet connection size [in] | 3 in |
Outlet connection size [mm] | 80 mm |
Packing format | Single pack |
PED category | II |
Product description | Stop Valve |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R113 R114 R1233zd(E) R1234yf R1234ze(E) R125 R1270 R1336mzz(Z) R134a R152a R170 R22 R227ea R23 R236fa R290 R32 R401A R402A R402B R404A R407A R407B R407C R407F R407H R408A R409A R410A R417A R421A R422A R422B R422D R427A R438A R444B R447A R448A R449A R449B R450A R452A R454B R455A R502 R503 R507A R513A R600 R600a R717 R744 RE170 |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Type | SVA-HL 80 |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Colour Paint | Black |
Connection standard | JIS |
Direction | Angleway |
Equipment | Cap |
EU RoHS compliance | Out of scope |
Fluid Group |
1 2 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 3 in |
Inlet connection size [mm] | 80 mm |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Outlet connection size [in] | 3 in |
Outlet connection size [mm] | 80 mm |
Packing format | Single pack |
PED category | II |
Product description | Stop Valve |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R113 R114 R1233zd(E) R1234yf R1234ze(E) R125 R1270 R1336mzz(Z) R134a R152a R170 R22 R227ea R23 R236fa R290 R32 R401A R402A R402B R404A R407A R407B R407C R407F R407H R408A R409A R410A R417A R421A R422A R422B R422D R427A R438A R444B R447A R448A R449A R449B R450A R452A R454B R455A R502 R503 R507A R513A R600 R600a R717 R744 RE170 |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Type | SVA-HL 80 |
UK RoHS compliance | Out of scope |