Spare part, 9-22 Coil AB/AC, Cable plug
042N0139
Product Type: Spare part, Used for product: 9-22 Coil AB/AC, Type designation: Cable plug, Cable plug
Product Type: Spare part, Used for product: 9-22 Coil AB/AC, Type designation: Cable plug, Cable plug
Gross weight | 0.026 Kg |
Net weight | 0.026 Kg |
Volume | 0.032 Liter |
EAN | 5702422119463 |
Gross weight | 0.026 Kg |
Net weight | 0.026 Kg |
Volume | 0.032 Liter |
EAN | 5702422119463 |
Ambient temperature range [°C] [max] | 80 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 176 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE UKCA |
Body material | PA |
Body type | Opaque |
Cable diameter [in] [max] | 0.28 in |
Cable diameter [in] [min] | 0.18 in |
Cable diameter [mm] [max] | 7 mm |
Cable diameter [mm] [min] | 4.5 mm |
Cable holder material | PA |
China RoHS compliance | Out of scope |
Conductor size, max. [mm2] | 1.5 mm² |
Contact material | CuZn (Sn plated) |
Contact resistance max. [mOhm] | 4 mOhm |
Contacts | 2 + PE |
Electrical connection form | Industrial form |
Electrical connection size | Pg 9 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Gasket material | NBR |
Gasket type | Flat |
In scope of WEEE and contain batteries | No |
Operating current max. [A] | 16 A |
Packing format | Multi pack |
Plug type | GM 209 J |
Product group | Solenoid coil accessories |
Product Name Description | Cable plug |
Quantity per packing format | 100 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 33a08c9f-9082-4cc7-8c13-e30d496fdac8 |
Supply voltage [V] AC | 250 V |
Supply voltage [V] DC | 250 V |
Supply voltage [V] DC | 250 V |
Terminal block material | PA |
Type | Spare part |
Type designation | Cable plug |
UK RoHS compliance | Out of scope |
Used for product | 9-22 Coil AB/AC |
Ambient temperature range [°C] [max] | 80 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 176 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE UKCA |
Body material | PA |
Body type | Opaque |
Cable diameter [in] [max] | 0.28 in |
Cable diameter [in] [min] | 0.18 in |
Cable diameter [mm] [max] | 7 mm |
Cable diameter [mm] [min] | 4.5 mm |
Cable holder material | PA |
China RoHS compliance | Out of scope |
Conductor size, max. [mm2] | 1.5 mm² |
Contact material | CuZn (Sn plated) |
Contact resistance max. [mOhm] | 4 mOhm |
Contacts | 2 + PE |
Electrical connection form | Industrial form |
Electrical connection size | Pg 9 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Gasket material | NBR |
Gasket type | Flat |
In scope of WEEE and contain batteries | No |
Operating current max. [A] | 16 A |
Packing format | Multi pack |
Plug type | GM 209 J |
Product group | Solenoid coil accessories |
Product Name Description | Cable plug |
Quantity per packing format | 100 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 33a08c9f-9082-4cc7-8c13-e30d496fdac8 |
Supply voltage [V] AC | 250 V |
Supply voltage [V] DC | 250 V |
Supply voltage [V] DC | 250 V |
Terminal block material | PA |
Type | Spare part |
Type designation | Cable plug |
UK RoHS compliance | Out of scope |
Used for product | 9-22 Coil AB/AC |