Radiator thermostat, Danfoss Eco™ Bluetooth, Adapter type: RA

014G1000

This product has been discontinued.

Stand-alone electronic thermostatic radiator valve, Bluetooth

Product details

Gross weight 0.234 Kilogram
Net weight 0.198 Kilogram
Volume 0.481 Liter
EAN 5702425143441

 

Actuator type Electromechanical
Adapter type RA
Ambient temperature [°C] [max] 40 °C
Ambient temperature [°C] [min] 0 °C
Application Residential (pollution degree 2)
Approval Bluetooth
ERC
CE
EAC
Battery lifetime [Years] 2 yr
Battery qty 2
Battery type or Name Alkaline AA (LR6/ZR6)
CE evaluated Yes
Colour RAL 9016
Contain batteries Yes
Control PID
Description Stand-alone electronic thermostatic radiator valve
Display type LCD with backlight
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes with exemptions
Heating control type Radiator thermostat
In scope of WEEE Yes
Low battery indicator Yes
Noise level Heat dB(A) JIS C 9612 <30
Open-window function Yes
Power consumption (standby) [mW] 3 mW
Power consumption [W] 1.2 W
Product group Radiator thermostat
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Diboron trioxide (B2O3, CAS no. 1303-86-2)
Safety classification Type 1
SCIP dossier no. a90f68b8-f3fb-4eb7-93b0-8738ffc7d80c
SCIP dossier product name Danfoss Ally eTRV - Electronic thermostatic radiator valve
Software class A
Spindle movement Linear, up to 4.5 mm, max. 2 mm on valve (1 mm/s)
Supply batteries 2 x 1,5 V AA-Alkaline batteries
System integration Stand-alone
Temperature measurement interval 1 min
Temperature setting range [°C] [Max] 28 °C
Temperature setting range [°C] [Min] 4 °C
Thermostat Programmable electronic radiator valve controller
Thermostat IP Class 20
Transmission frequency [GHz] 2.4 GHz
Transmission power [mW] [Max] 2.1 mW
Transport temperature [°C] [Max] 65 °C
Transport temperature [°C] [Min] -20 °C
Type Danfoss Eco™ Bluetooth
Water temperature [°C] [Max] 90 °C
Wireless standard Bluetooth

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality