Pilot valve, CVC-LP

027B1080

此產品已停產。
我們有替代產品。

Function: Constant pressure, Cv value [gal/min]: 0.23

產品詳情

Gross weight 2.372 Kilogram
Net weight 2.104 Kilogram
Volume 6.248 Liter
EAN 5702428841160

 

Approval EAC
LLC CDC TYSK
UL
China RoHS compliance Out of scope
Contain batteries No
Cv value [gal/min] 0.23 gal/min
EU RoHS compliance Out of scope
Fluid Group 1
Function Constant pressure
Kv value [m³/h] 0.2 m³/h
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Packing format Single pack
PED category Art. 3, par. 3
Pressure range [bar] Pe [max] 9 bar
Pressure range [bar] Pe [min] -0.5 bar
Product accessories No
Product description Pressure-operated pilot valve
Product group Press. and temp. regul. valves
Product Name Description Pilot valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R507A
Serviceable Pilot valve spare parts
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 248 °F
Temperature range [°F] [min] -58 °F
Type CVC-LP
UL approval file name REFRIGERANT VALVE 53R0
UL evaluated Yes
Valve version Low pressure

Accessories

Spare Parts

Replacement

Replacement

Replacement

服務

軟體

Software and firmware to extend functionality