Pressure transmitter, MBS 1200, 0.00 bar - 16.00 bar, 0.00 psi - 232.00 psi

063G2128

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Deutsch, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1200-2211-C7GB04

Product details

Gross weight 0.065 Kg
Net weight 0.053 Kg
Volume 0.098 Liter
EAN 5702428932981

 

+ supply Pin A
- common Pin B
Accuracy, typical [±FS%] 0.5 %
Ambient temperature range [°C] [max] 100 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 212 °F
Ambient temperature range [°F] [min] -40 °F
Burst pressure [bar] 640 bar
Burst pressure [psig] 9200 psig
China RoHS compliance Yes
Compensated temp. range [°C] [max] 125 °C
Compensated temp. range [°C] [min] -40 °C
Compensated temp. range [°F] [max] 257 °F
Compensated temp. range [°F] [min] -40 °F
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical conn. comments Sn coated
Electrical conn. Male/Female Male
Electrical connection Deutsch
Electrical connection size 3 pin
Electrical connection standard DT04
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
Identical product 063G5128
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 48 bar
Overload pressure max. [psig] 700 psig
Packing format Multi pack
Pressure connection HEX [mm] 22 mm
Pressure connection notes A
Pressure connection size 1/4
Pressure connection standard DIN 3852-E
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 16 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 232 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 48 pc
Response time max. [ms] 1 ms
Specification key MBS 1200-2211-C7GB04
Supply voltage [V] DC [max] 30 V
Supply voltage [V] DC [max] 30 V
Supply voltage [V] DC [min] 8 V
Supply voltage [V] DC [min] 8 V
Type MBS 1200
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality