Shows 15 product(s)
MCC107 200V 1ph 0,18-0,75kW for M1
The Line Filter MCC 107 combines a harmonic filter and an EMC filter. It reduces the harmonic distortion of the mains supply as well as improving RFI performance of the VLT® FC 51 Micro drives. Also load sharing will be possible by using MCC 107.
MCC107 200-480V 3ph 0,18-0,75k W for M1
reduces the harmonic distortion of the mains supply as well as improving RFI performance of the VLT® FC 51 Micro drives. Also load sharing will be possible by using MCC 107.
The Line Filter MCC 107 combines a harmonic filter and an EMC filter. It
MCC107 480V 3ph 1,5kW for M2
reduces the harmonic distortion of the mains supply as well as improving RFI performance of the VLT® FC 51 Micro drives. Also load sharing will be possible by using MCC 107.
The Line Filter MCC 107 combines a harmonic filter and an EMC filter. It
MCC107 240V 1ph 1,5kW for M2
The Line Filter MCC 107 combines a harmonic filter and an EMC filter. It reduces the harmonic distortion of the mains supply as well as improving RFI performance of the VLT® FC 51 Micro drives. Also load sharing will be possible by using MCC 107.
MCC107 240V 1ph 1,5 & 480V 3ph 2,2kW M2
reduces the harmonic distortion of the mains supply as well as improving RFI performance of the VLT® FC 51 Micro drives. Also load sharing will be possible by using MCC 107.
The Line Filter MCC 107 combines a harmonic filter and an EMC filter. It
MCC107 240V 3ph 3,7 & 480V 3ph 7,5kW M3
reduces the harmonic distortion of the mains supply as well as improving RFI performance of the VLT® FC 51 Micro drives. Also load sharing will be possible by using MCC 107.
The Line Filter MCC 107 combines a harmonic filter and an EMC filter. It
MCC107 480V 3ph 5,5kW for M3
reduces the harmonic distortion of the mains supply as well as improving RFI performance of the VLT® FC 51 Micro drives. Also load sharing will be possible by using MCC 107.
The Line Filter MCC 107 combines a harmonic filter and an EMC filter. It
MCC107 240V 1ph 2,2kW for M3
reduces the harmonic distortion of the mains supply as well as improving RFI performance of the VLT® FC 51 Micro drives. Also load sharing will be possible by using MCC 107.
The Line Filter MCC 107 combines a harmonic filter and an EMC filter. It
MCC107 240V 3ph 2,2 & 480V 3ph 4,0kW M3
reduces the harmonic distortion of the mains supply as well as improving RFI performance of the VLT® FC 51 Micro drives. Also load sharing will be possible by using MCC 107.
The Line Filter MCC 107 combines a harmonic filter and an EMC filter. It
MCC107 240V 1ph 0,75kW for M1
reduces the harmonic distortion of the mains supply as well as improving RFI performance of the VLT® FC 51 Micro drives. Also load sharing will be possible by using MCC 107.
The Line Filter MCC 107 combines a harmonic filter and an EMC filter. It