FC-360H45KT4E20H2XXCDXXSXXXXALBX

134F3024

Frequency converter
FC-360H45KT4E20H2XXCDXXSXXXXALBX
VLT® AutomationDrive FC-(360) 360
45 KW / 60 HP (T4) 380-480VAC (Three phased)IP20 / Chassis
RFI Class A2 (X) No Brake Chopper
No Display (No Blind Cover)
(C) Coated PCB Loadsharing
Control Card With ProfiNet (BX) No B Option
Frame: J6
Other options according to Model code

Model code: FC-360H45KT4E20H2XXCDXXSXXXXALBX
Re-configure

Product details

Gross weight 23.5 Kilogram
Net weight 22.6 Kilogram
EAN 5710107427796

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 360 (360) 360
Power H High Overload
Power Size 45K 45 KW / 60 HP
Voltage T4 (T4) 380-480VAC (Three phased)
Enclosure E20 IP20 / Chassis
RFI Filter H2 RFI Class A2
Brake & Stop X (X) No Brake Chopper
Display X No Display (No Blind Cover)
Coating C (C) Coated PCB
Mains Option D Loadsharing
Adaptation A X Standard Cable Entries
Adaptation B X No Adaptation
Special Version SXXX Latest release – Std. Software
Software Language Pack X Standard Language Pack
Control Card AL Control Card With ProfiNet
B Option BX (BX) No B Option
Frame Size J6 J6
Typecode Part 1 FC-360H45KT4E20H2XXC
Typecode Part 2 DXXSXXXXALBX
Product Catalog NO_VIEW NO VIEW
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Calculated Gross Weight [kg] 23.5
Calculated Net Weight [kg] 22.6
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-360H45KT4E20H2XXC
Modelcode02 DXXSXXXXALBX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality