FC-302P30KT5E55H1BGC1XXSXXXXA6B4C4R10D0

131N9275

Frequency converter
FC-302P30KT5E55H1BGC1XXSXXXXA6B4C4R10D0

VLT® AutomationDrive FC-302
(P30K) 30 KW / 40 HP
Three phase 380 - 500 VAC IP55 / Type 12
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB Mains Disconnect
Latest release std. SW.
Frame: C1
CAN Open MCA 105 MCB-114 VLT Sensor Input
MCB-113 Ext. Relay Card MCB-107 24V DC backup

Other options according to Model code

Model code: FC-302P30KT5E55H1BGC1XXSXXXXA6B4C4R10D0
Re-configure

Product details

Gross weight 46.27 Kilogram
Net weight 43.27 Kilogram
Volume 176.054 Liter
EAN 5702427902862

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P30K (P30K) 30 KW / 40 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 1 Mains Disconnect
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A6 CAN Open MCA 105
B Option B4 MCB-114 VLT Sensor Input
C0 Option MCO C4 MCO-305 ( SyncPos)
C1 Option R MCB-113 Ext. Relay Card
C Option Software 10 Synchronizing control
D Option D0 MCB-107 24V DC backup
Frame Size C1 C1
Typecode Part 1 FC-302P30KT5E55H1BGC
Typecode Part 2 1XXSXXXXA6B4C4R10D0
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 30 30
Power 110% (NO) [KW] 37 37
Height [mm] 685,0 685,0
Width w/ no C options [mm] 308,0 308,0
Depth [mm] 311,0 311,0
Depth with Option A/B [mm] 311,0 311,0
kVA 42.3 42.3
Power Loss NO [W] 698 698
Power Loss NO [W] 698 698
Power Loss HO [W] 570 570
Power Loss HO [W] 570 570
Continuous Current (NO) [A] 73 73
Intermittent Current (NO) [A] 80.3 80.3
Continuous Current (NO) [A] 65 65
Intermittent Current (NO) [A] 71.5 71.5
Continuous Current (HO) [A] 61 61
Intermittent Current (HO) [A] 91.5 91.5
Continuous Current (HO) [A] 52 52
Intermittent Current (HO) [A] 78 78
Calculated Gross Weight [kg] 46.27
Calculated Net Weight [kg] 43.27
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P30KT5E55H1BGC
Modelcode02 1XXSXXXXA6B4C4R10D0
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality