FC-301P4K0T4E55H2XGXXXXSXXXXAXBXCXXXXDX

131B1931

Frequency converter
FC-301P4K0T4E55H2XGXXXXSXXXXAXBXCXXXXDX

VLT® AutomationDrive FC-301
(P4K0) 4.0 KW / 5.0 HP,
Three phase, 380 - 480 VAC,IP55 / Type 12
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-301P4K0T4E55H2XGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 11.206 Kilogram
Net weight 10.59 Kilogram
EAN 5702427169692

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 301 301
Power Rating P4K0 (P4K0) 4.0 KW / 5.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Typecode Part 1 FC-301P4K0T4E55H2XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 4 4
Height [mm] 420,0 420,0
Width w/ no C options [mm] 242,0 242,0
Depth [mm] 200,0 200,0
Depth with Option A/B [mm] 200,0 200,0
kVA 6.93 6.93
Power Loss HO [W] 124 124
Power Loss HO [W] 124 124
Continuous Current (HO) [A] 10 10
Intermittent Current (HO) [A] 16 16
Continuous Current (HO) [A] 8.2 8.2
Intermittent Current (HO) [A] 13.1 13.1
Calculated Gross Weight [kg] 11.206
Calculated Package Weight 0.616
Calculated Net Weight [kg] 10.59
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-301P4K0T4E55H2XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality