MCC102A645TME00B

130B2851

du / dt filter for FC 100 / FC 200 and FC300
Degree of protection: IP00
Nominal power (380 - 440V): 355 kW
Nominal power (441 - 500V): 400 kW
Nominal power (525 - 550V): 315 kW
Nominal power (551 - 690V): 400 kW
Max. Continuous rated current: 658 A
Max. Output frequency: 50 Hz
Max. Power loss: 550 W
Dimensions HxWxD: 350 x 250 x 270 mm
Weight: 47 kg

Product details

Gross weight 47 kg
Net weight 47 kg
Volume 14.648 l
EAN 5710107608973

DD Power Options Class

Product Series VLT® dU/dt filter

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality