VLT® DriveMotor FCP 106

Показано 20 продуктів

134X1475

FCP106H7K5T4C66H1FSXXAX0

VLT® DriveMotor FCP 106
7.5 KW / 10 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH3

Код моделі: FCP106H7K5T4C66H1FSXXAX0

134X1905

FCP106NK55T4C66H1FSXXAX0

VLT® DriveMotor FCP 106
0.55 kW /0.75 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH1

Код моделі: FCP106NK55T4C66H1FSXXAX0

134X1906

FCP106NK75T4C66H1FSXXAX0

VLT® DriveMotor FCP 106
0.75 kW /1.0 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH1

Код моделі: FCP106NK75T4C66H1FSXXAX0

134X1907

FCP106N1K1T4C66H1FSXXAX0

VLT® DriveMotor FCP 106
1.1 kW /1.5 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH1

Код моделі: FCP106N1K1T4C66H1FSXXAX0

134X1908

FCP106N1K5T4C66H1FSXXAX0

VLT® DriveMotor FCP 106
1.5 kW /2.0 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH1

Код моделі: FCP106N1K5T4C66H1FSXXAX0

134X1909

FCP106N2K2T4C66H1FSXXAX0

VLT® DriveMotor FCP 106
2.2 kW /3.0 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH2

Код моделі: FCP106N2K2T4C66H1FSXXAX0

134X1910

FCP106N3K0T4C66H1FSXXAX0

VLT® DriveMotor FCP 106
3.0 kW /4.0 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH2

Код моделі: FCP106N3K0T4C66H1FSXXAX0

134X1911

FCP106N4K0T4C66H1FSXXAX0

VLT® DriveMotor FCP 106
4.0 kW /5.5 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH2

Код моделі: FCP106N4K0T4C66H1FSXXAX0

134X1912

FCP106N5K5T4C66H1FSXXAX0

VLT® DriveMotor FCP 106
5.5 kW /7.5 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH3

Код моделі: FCP106N5K5T4C66H1FSXXAX0

134X1913

FCP106N7K5T4C66H1FSXXAX0

VLT® DriveMotor FCP 106
7.5 kW /10 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH3

Код моделі: FCP106N7K5T4C66H1FSXXAX0

Вигляд: