Refrigerant distributor, RD42
Refrigerant distributor, RD42

069G102812

Inlet connection type: SOLDER, ODM, Inlet size [in]: 1/2 IN, Max. Working Pressure [bar]: 48.0, Number of holes: 12, Outlet size [in]: 3/16 IN

Product details

Gross weight 0.23 kg
Net weight 0.22 kg
EAN 5702422032496

 

Body size 42
Inlet connection type SOLDER, ODM
Inlet size [in] 1/2 IN
Max. Working Pressure [bar] 48 bar
Max. Working Pressure [psig] 700 psig
Nozzle size [mm] 6 mm
Number of holes 12 pc
Outlet size [in] 3/16 IN
Packing format Industrial pack
Product description Refrigerant Distributor
Product family name Distributor
Product group Refrigerant distributors
Product name Refrigerant distributor
Quantity per packing format 15 pc
Type RD42
Type designation RD42-H06-H12

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services