Electronic Superheat Control

Shows 7 product(s)

Superheat controller, EKE 1A

Digital inputs (DI) [pc]: 3, Analog inputs (AI) [pc]: 2, Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz

Superheat controller, EKE 1B

Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 2, Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz

Superheat controller, EKE 1C

Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 2, Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz

Backup power module, EKE 2U

Supply voltage [V] AC: 24, Supply voltage [V] DC: 24.00, Approval: CE; RoHS; UL, 24 V, Max. current output/phase [A]: 2, Used for product: EIM 365; EKD 316; EKD 316C; EKE 1A; EKE 1B; EKE 1C; EKE 1D; MCX061V; MCX152V, Packing format: Multi pack

Superheat controller, EKC 315A

Data comm. options: LON RS 485, Valve output type: AKV; AKVA; ICM (+ICAD)

View: