Optyma™, OP-HJZ018D40Q

114N3210

This product is not available in this store. Please contact your local Customer Service Center.

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R513A; R448A; R449A, Compressor power supply [V]: 230/3/60

Product details

Gross weight 80 Kg
Net weight 71 Kg
EAN 5702428872614

 

Applications HBP
MBP
Compressor model MTZ018-3
Compressor power supply [V] 230/3/60
Condenser type D8
Description OP-HJZ018D40Q
Electrical code Q
Family Optyma™
Fan current @ 60Hz [A] 1.2 A
Fan diameter [mm] 355 mm
Fan power consumption @ 60Hz [W] 240 W
Fan power supply [V/Ph/Hz] 230/1/60
Frequency [Hz] 60 Hz
High value of nominal voltage at 60Hz [V] 230 V
In scope of WEEE and contain batteries No
Low value of voltage range at 60Hz [V] 200 V
Model number OP-HJZ018D40Q
No. of phases (compressor) 3
No. of phases (fan) 1
Number of fans 1
Phase 3
Phases of Compressor 3
Phases of Fan 1
Product group Condensing Units
Product Name Description Bare unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Receiver volume [L] 3 L
Refrigerants R134a
R404A
R448A
R449A
R452A
R513A
Region Asia
North America (excl. USA & Canada)
Pacific
South America
Segment usage Medium Back Pressure
Speed Platform Fixed-speed
Technology Reciprocating
Type Optyma™ D40
Version D40

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality