BZ is a solenoid coil with ATEX / IECEx approval, applicable for zone 1 and 2 Ex environments. The coils are designed to be used with Danfoss solenoid valves
Shows 2 product(s)
Solenoid coil, BZ120C, Cable, 9 m, Multi pack
Solenoid coil, Product Type: BZ120C, Enclosure rating IP: IP65, Coil connection: Cable, Actuator size: 13.5 mm
Solenoid coil, BZ240C, Cable, 9 m, Multi pack
Electrical connection: Cable, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP65