Danfoss offers a wide range of heat exchangers in a modular system based on a platform of high quality components. You can define both the capacity and the connections you need for your specific application. The heat exchangers are compact and space saving. Danfoss is a worldwide leading manufacturer of refrigeration & air conditioning controls and compressors. We have extended our product portfolio to include brazed plate heat exchangers BPHE, designed for a wide range of applications. B3 brazed plate heat exchangers BPHE can be customized to your specific application requirements. These reliable products offer the same high quality you have come to expect from Danfoss, and they are backed by our industry leading sales and support organization.
Shows 380 product(s)
Brazed plate heat exchanger, BPHE B3-012, Number of plates: 10
Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing
Brazed plate heat exchanger, BPHE B3-012, Number of plates: 30
Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing
Brazed plate heat exchanger, BPHE B3-012, Number of plates: 20
Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing
Brazed plate heat exchanger, BPHE B3-012, Number of plates: 10
Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing
Brazed plate heat exchanger, BPHE B3-012, Number of plates: 12
Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing
Brazed plate heat exchanger, BPHE B3-012, Number of plates: 24
Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing
Brazed plate heat exchanger, BPHE B3-012, Number of plates: 14
Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing
Brazed plate heat exchanger, BPHE B3-014, Number of plates: 40
Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing
Brazed plate heat exchanger, BPHE B3-014, Number of plates: 20
Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing
Brazed plate heat exchanger, BPHE B3-014, Number of plates: 26
Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing