Solenoid coil, AU230CS, Cable, 1 m, Supply voltage [V] AC: 230, Industrial pack

042N8651

Electrical connection: Cable, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67

Product details

Gross weight 0.188 Kilogram
Net weight 0.175 Kilogram
Volume 0.55 Liter
EAN 5702428043519

 

Actuator size 9 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -40 °F
Cable length [in] 40 in
Cable length [m] 1 m
China RoHS compliance Out of scope
Coil connection Cable
Coil fastening Clip-on
Colour Blue
Compliance EN 60730-1
Conductor area [mm2] 3 x 0.75 mm2
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Cable
Electrical connector 3 core cable
Enclosure rating IP IP67
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
Identical product 042N7651
In scope of WEEE Yes
Packing format Industrial pack
Parts Program name EV220S
Power consumption 50Hz [VA] 14 VA
Power consumption 60Hz [VA] 10 VA
Power consumption [W] 50Hz 7 W
Power consumption [W] 60Hz 5 W
Product accessories Solenoid coil accessories
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 20 pc
REACH Candidate List substances No
Rel. Humidity [% RH] [max] 100 %
Rel. Humidity [% RH] [min] 0 %
Serviceable No
Spare part number 042N7651
Supply voltage 50Hz Max [V] 230 V
Supply voltage 60Hz Max [V] 230 V
Supply voltage [V] AC 230 V
Type AU230CS
Type designation AU230CS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality